IESNA:LM-63-2002
[TEST]P1198885
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-827-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 2700K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8818
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1008.4 992.9 1003.2 1023.3 1045.8 1068.2 1089.3 1105.6 1120.6 1141.6
1173 1223.5 1294.6 1378.8 1509.3 1725.3 1969 2258 2613 2971.7
3352.9 3650.4 3836.5 3971.7 4023.1 4042.8 4112 4249 4245.7 3864.6
2899.2 1239.9 324.6 134.2 50 14 0
1008.4 998.5 1008.8 1028.9 1051.4 1073.8 1093.9 1110.3 1125.3 1145.4
1175.8 1225.8 1296 1378.3 1504.1 1709.4 1948.9 2229.5 2575.1 2981.1
3359.5 3651.3 3834.2 3964.6 4018.9 4050.7 4126.5 4263.5 4241.5 3830.9
2809.4 1149.6 324.1 131 49.6 13.6 0
1008.4 997.1 1006 1024.7 1046.2 1066.8 1085.1 1097.2 1108.4 1124.8
1150.5 1192.6 1253.9 1328.3 1439.6 1620.1 1850.7 2123.8 2425.5 2768.3
3109.2 3418.8 3635.9 3785.5 3887 3986.6 4113.4 4269.1 4340.7 4065.2
3223.4 1637.4 494.8 181.9 88.4 19.2 0
1008.4 995.3 1003.7 1020.5 1038.8 1056.5 1072.9 1081.3 1086.9 1095.3
1111.2 1139.3 1183.3 1236.6 1311.4 1434 1601.9 1799.7 2022.8 2278.1
2561.1 2857.1 3137.3 3378.2 3586.3 3787.9 4051.6 4367.3 4618.5 4615.7
4159.7 3079.3 1396.1 543 187.5 65 0
1008.4 995.3 1001.8 1016.8 1032.7 1048.6 1064.5 1073.4 1077.6 1081.8
1095.8 1115.9 1150.1 1188.9 1232.8 1298.3 1396.5 1520.9 1677.6 1865.6
2078.9 2301.1 2556.4 2828.6 3114.8 3421.2 3767.3 4190.1 4719.5 5160.1
5233.5 4684 3185.5 1556.5 549.1 133.8 0
1008.4 995.7 1001.3 1014.9 1030.3 1047.2 1062.1 1072.4 1077.6 1082.7
1098.6 1120.6 1152.4 1186.5 1218.3 1261.4 1337.1 1434.9 1563 1721.1
1899.8 2096.2 2302.5 2546.1 2815.5 3113.9 3463.3 3898.7 4501.6 5131.1
5488.4 5130.6 3788.8 2126.1 876.9 203 0
1008.4 995.3 999.9 1013 1028.5 1044.8 1059.8 1071 1078 1086.5
1101.9 1125.3 1153.3 1178.6 1199.6 1233.8 1292.7 1368 1473.7 1606.1
1754.8 1915.2 2092.9 2294 2526 2780.9 3119.1 3540.9 4109.6 4804.2
5245.7 4840.6 3323.9 1735.1 634.7 108.5 0
1008.4 998.5 999.5 1010.2 1025.7 1043.9 1061.2 1075.7 1087.9 1096.3
1106.6 1122 1139.8 1151.9 1165.5 1187.5 1218.8 1258.6 1318.9 1409.6
1511.1 1627.1 1759 1908.7 2076.1 2276.3 2514.3 2810.8 3175.6 3646.1
3938 3435.7 2218.7 989.6 253 41.6 0
1008.4 1001.8 1001.3 1008.8 1023.8 1043.4 1063.5 1082.2 1097.2 1108
1117.8 1127.1 1130 1129 1133.7 1144 1160.8 1185.6 1223.5 1278.7
1355.4 1444.2 1552.7 1680.9 1826.3 1990 2168.7 2377.8 2627 2842.2
2791.2 2228.1 1273.1 459.7 114.6 32.3 0
1008.4 1005.1 1005.5 1011.2 1025.2 1043 1066.3 1089.3 1107.5 1122
1134.2 1141.2 1141.2 1138.8 1136.5 1135.6 1139.8 1153.3 1179.5 1221.6
1281.5 1361 1454.5 1565.8 1697.3 1846 2005.5 2171 2308.5 2325.4
2054.6 1358.7 485.5 131.4 64.1 25.3 0
1008.4 1010.2 1012.6 1021 1035.9 1053.7 1078.5 1104.2 1128.1 1150.5
1172.5 1190.3 1202.9 1214.1 1224 1235.6 1253 1276.3 1311.4 1368
1452.7 1565.4 1707.1 1893.7 2133.6 2386.6 2650.9 2849.7 2874.9 2494.7
1736.1 852.6 235.3 78.1 35.1 10.3 0
1008.4 1011.6 1015.8 1025.2 1041.6 1062.1 1088.8 1117.8 1145.9 1174.8
1206.7 1237.5 1268.4 1299.7 1335.3 1381.6 1439.1 1513.9 1611.2 1735.6
1890.9 2067.7 2264.1 2498.9 2755.7 2986.7 3124.2 3099.9 2824.9 2201.9
1341.8 637.9 215.6 75.3 29.5 6.1 0
1008.4 1014 1021 1033.6 1052.8 1076.2 1107 1142.1 1175.8 1215.1
1260 1311.9 1371.3 1440.5 1525.6 1633.7 1763.7 1909.1 2060.2 2213.1
2361.9 2498.4 2624.7 2760.8 2901.6 2994.2 2980.2 2816 2455.4 1805.3
1061.7 459.7 170.7 69.2 28.1 6.5 0
1008.4 1018.2 1031.7 1051.8 1078.5 1109.8 1150.1 1196.4 1253.4 1325
1418.5 1530.8 1654.7 1797.4 1932.5 2051.8 2143 2207.1 2246.8 2273
2296.4 2306.2 2280.9 2229.5 2139.2 1961.5 1665 1258.1 820.3 469.6
253.5 144.5 91.2 58 32.3 8 0
1008.4 1021.4 1042.5 1070.1 1104.2 1145.4 1197.8 1268.4 1358.2 1471.4
1596.2 1715.5 1819.8 1895.1 1936.3 1946.5 1930.2 1888.1 1816.5 1708.5
1565.4 1387.7 1169.2 925.6 703.4 538.8 424.2 337.7 269.4 217.9
171.6 133.8 102 67.8 36.9 8.4 0
1008.4 1025.7 1055.1 1090.2 1130.9 1182.3 1252 1346 1461.5 1582.2
1686 1760.9 1795 1788.9 1748.2 1677.2 1571.9 1425.5 1260 1091.1
947.5 835.8 741.8 645.4 545.8 458.3 386.3 326.9 274.1 227.8
187.1 150.6 115.1 74.4 44.4 13.6 0
1008.4 1030.3 1066.8 1109.4 1160.4 1223 1308.6 1420.4 1540.6 1636.9
1692.6 1703.3 1676.7 1620.1 1536.8 1414.8 1266.5 1113.6 984 892.8
835.8 788.1 726.8 655.2 565.9 496.7 439.6 381.6 330.7 286.7
245.1 200.2 156.2 111.8 68.8 23.9 0
1008.4 1036.9 1080.4 1129 1185.6 1255.8 1350.2 1469 1579.9 1642.5
1649.6 1610.7 1549.5 1473.2 1372.7 1247.8 1111.2 991.5 920.9 876
813.3 751.6 671.6 601.5 583.2 543.9 490.6 437.8 387.7 338.1
289 244.1 195.5 147.8 97.3 35.1 0
1008.4 1041.1 1090.2 1145.9 1209.9 1285.7 1383.4 1493.3 1586.4 1614.5
1581.3 1513.9 1441.4 1360.1 1262.8 1147.7 1031.3 956 929.3 877.9
806.8 710.4 622 607.1 582.7 543.5 494.4 442.9 392.9 344.2
296.1 252.1 203.4 158.1 102.4 43 0
1008.4 1045.3 1098.1 1159.4 1229.1 1309.5 1410.1 1520.9 1588.3 1575.2
1506.9 1424.1 1351.2 1280.5 1193.6 1090.7 999 971.4 941 875.5
774.5 650.1 615.5 595.4 579.5 540.7 494.8 446.6 396.1 346.1
299.3 243.2 184.7 137.5 84.7 34.1 0
1008.4 1048.1 1100.5 1164.6 1237.1 1320.3 1423.2 1533.6 1589.7 1557
1472.8 1388.1 1313.3 1240.8 1161.8 1076.2 1002.3 984.5 942.4 865.7
742.7 640.3 607.1 582.3 568.7 534.6 494.4 447.6 399.9 353.1
307.7 247.9 183.8 137 68.3 29 0
1008.4 1046.2 1101.4 1165 1237.5 1320.3 1422.3 1533.1 1593.4 1562.1
1477.9 1392.3 1317.5 1245.9 1168.8 1086.5 1013.5 996.7 951.8 873.2
746.9 643.5 608.5 579.9 565 532.2 494.4 448.5 401.7 355.9
308.7 244.1 181.9 130.5 67.3 26.7 0
